text.skipToContent text.skipToNavigation

D14802JB4FD100F

Evolv® SST-Drop™ with Pushlok® Technology  2F SST Pushlok to Inline, Dielectric, 100ft, individual pack

Contact Distributor for Lead Time

General Specifications
Product Number D14802JB4FD100F
Environment Indoor/Outdoor
Application FTTx 
Pulling grip One side
Connector Assembly Type Pushlok Inline
Packaging Bulk Pack
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 2
Fiber Type Single-mode
Mechanical Specifications
Nominal Outer Diameter 0 mm  (0 in )
Specifications - Connector A
Insertion Loss, Max. 0.4 dB
Connector Type Pushlok®
Reflectance ≤ -65 dB
Specifications - Connector B
Connector Type Inline
Reflectance ≤ -65 dB
Furcation - Connector A
Leg Length 0 mm (0 in)
Furcation - Connector B
Leg Length 0 mm (0 in)
Dimensions
Length 0 mm (0 in)
Ordering Information
Packaging Method Box
Units per Delivery 1/1
Hardened connector technology
Reduced-diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available