D10202JB4D9050F
Evolv® Universal Cable Assembly with Pushlok® Technology 2F Pushlok to LC Simplex, Dielectric, 50ft, bulk pack
General Specifications
Product Number | D10202JB4D9050F |
Environment | Outdoor |
Application | FTTx |
Pulling grip | None |
Connector Assembly Type | Pushlok LC Simplex |
Packaging | Bulk Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Fiber Type | Single-mode |
Specifications - Connector A
Insertion Loss, Max. | 0.4 dB |
Connector Type | Pushlok® |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.4 dB |
Connector Type | LC Simplex |
Reflectance | ≤ -65 dB |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |