HR0018GMC12U820100F-PK
Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs 12 F, 12 Cu Conductor, 14AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft
General Specifications
| Product Number | HR0018GMC12U820100F-PK |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | SMF-28® Ultra |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Conductor count | 12 |
| Conductor | 14 AWG |
| Outer Jacket Material | Flame-retardant |
| Polarity | TIA-568 Type-B |
| Fiber Type | SMF-28® Ultra |
Mechanical Specifications
| Tensile Strength | 660 N (148.37 lbf) |
| Min. Bend Radius Installation | 213 mm (8.39 in) |
| Min. Bend Radius Operation | 142 mm (5.59 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector B
| Reflectance, Typical | ≤ -65 dB |
| Polish | APC |
| Insertion Loss, Typical | 0.15 dB |
| Insertion Loss, Max. | 0.25 dB |
| Keyed (security) | No |
| Boot Color | Blue |
| Connector Type | LC |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
| Boot Type | Simplex |
Furcation - Connector B
| Leg Diameter | 2 mm (0.08 in) |
| Plug Type | Heat-shrink sleeve |
| Staggered furcation | No |
| Leg Length | 915 mm (36.02 in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
Pulling Grip - Connector B
| Tensile Strength | 660 N (148.37 lbf) |
Dimensions
| Length | 100 ft |
| Outer Diameter | 14.2 mm (0.56 in) |
Ordering Information
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Contains both power carrying copper strands and data transmitting fiber in one jacket
Reduces labor and time to install
Low-profile, heat-shrink furcations with integrated pulling loop
Design enables easy cable pulling in tight spaces
Durable pulling gripProtects the connectors while pulling the cable
Angled polish duplex connectorsLow back reflectance protects active electronic equipment