Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs
Cable Type
Fiber Count
Conductor
Number of Conductors
Products
| Product Number | Product Name | |
|---|---|---|
| HR0018G6C06U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 6 F, 6 Cu Conductor, 14AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018GMC12U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 12 F, 12 Cu Conductor, 14AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018H4C04U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 4 F, 4 Cu Conductor, 16AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018H6C06U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 6 F, 6 Cu Conductor, 16AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018HMC12U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 12 F, 12 Cu Conductor, 16AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018K2C02U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 2 F, 2 Cu Conductor, 20AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018K4C04U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 4 F, 4 Cu Conductor, 20AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018K6C06U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 6 F, 6 Cu Conductor, 20AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft | |
| HR0018KMC12U820100F-PK | Composite ONE™ Pigtail, LC APC to pigtail with 36-in legs, 12 F, 12 Cu Conductor, 20AWG, pulling grip one end, SMF-28® Ultra fiber (OS2), 100 ft |