EDGE™ Non-Staggered MTP to LC Harness
EDGE™ MTP® to LC uniboot nonstaggered harnesses provide breakout from 12-fiber MTP PRO connectors to LC uniboot connectors. These harnesses come with nonstaggered legs in several length options.
The EDGE module harness is designed to create a cross-connect point near the electronics by enabling port replication. This harness uses LC uniboot connectors to interface with the electronics and a non-pinned MTP PRO connector to connect into the back of a module. This solution can be used in a horizonal distribution area (HDA).
The EDGE trunk harness is designed to facilitate an interconnect point when the electronics are located in a separate area than the cross-connect or patching field. This harness uses LC uniboot connectors to interface with the electronics and a pinned MTP PRO connector to connect into a trunk. This solution can be used in an equipment distribution area (EDA).
Products
| Product Number | Product Name | |
|---|---|---|
| H757912QPH-JB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM4), Type-B with Universal LCs, 10 ft | |
| H757912QPH-KB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM4), Type-B with Universal LCs, 10 ft | |
| H757912QPH-LB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM4), Type-B with Universal LCs, 10 ft | |
| H757912QPH-MB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM4), Universal/Type-B polarity, 10 ft | |
| H757912QPH-NB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM4), Universal/Type-B polarity, 10 ft | |
| H757912QPH-PB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM4), Universal/Type-B polarity, 10 ft | |
| H757912QPH-RB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM4), Universal/Type-B polarity, 10 ft | |
| H757912TPH-JB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-KB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-LB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-MB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-NB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-PB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H757912TPH-RB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM3), Universal/Type-B polarity, 10 ft | |
| H897812GPH-JA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 12 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-KA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 24 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-LA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 36 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-MA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 48 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-NA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 60 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-PA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 72 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H897812GPH-RA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 98 inch legs, Bend-improved single-mode (OS2), Universal/Type-A polarity, 10 ft | |
| H907812GPH-JB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 12 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-KB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 24 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-LB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 36 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-MB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 48 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-NB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 60 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-PB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 72 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H907812GPH-RB010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot with 98 inch legs, Bend-improved single-mode (OS2), Universal/Type-B polarity, 10 ft | |
| H937912QPH-JA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-KA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-LA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-MA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-NA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-PA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912QPH-RA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM4), Type-A with Universal LCs, 10 ft | |
| H937912TPH-3A010F | EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 3, Type-A with Universal LCs, 10 ft | |
| H937912TPH-4A010F | EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 4, Type-A with Universal LCs, 10 ft | |
| H937912TPH-JA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-KA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-LA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-MA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-NA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-PA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft | |
| H937912TPH-RA010F | EDGE™ Non-Staggered MTP to LC Harness, 12F, MTP PRO (pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM3), Universal/Type-A polarity, 10 ft |