EDGE™ RC Indoor Transport Trunk with Fast-Track MTP
            EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE Rapid Connect Indoor Transport Trunks are designed to connect data halls and provide zone cabling infrastructure. These trunks can be configured up to 3,456-fibers with 24-fiber Fast-Track MTP® Connectors and standard 12-fiber MTP connectors, providing the density needed for today’s data centers. Developed by Corning and US Conec, the Fast-Track MTP Connector’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits and wall penetrations between data halls.
                                    Fiber Count
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| AF790H2GQJA1B2L100F | EDGE™ RC Indoor Zone Transport Trunk, 1728F, 24F Fast-Track MTP connector (Pinned) to 12F MTP connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, , Stagger Fast-Track leg on one side (103-inch Max), Double furcation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP legs, Straight-Through polarity, pulling grip on one end, 100 feet | |
| AF790H2GQJA1B2L100M | EDGE™ RC Indoor Zone Transport Trunk, 1728F, 24F Fast-Track MTP connector (Pinned) to 12F MTP connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, , Stagger Fast-Track leg on one side (103-inch Max), Double furcation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP legs, Straight-Through polarity, pulling grip on one end, 100 meters | |
| AF790Y5GQJA1B2L100F | EDGE™ RC Indoor Zone Transport Trunk, 3456F, 24F Fast-Track MTP connector (Pinned) to 12F MTP connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, Stagger Fast-Track leg on one side (103-inch Max), Double furcation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP legs, Straight-Through polarity, pulling grip on one end, 100 feet | |
| AF790Y5GQJA1B2L100M | EDGE™ RC Indoor Zone Transport Trunk, 3456F, 24F Fast-Track MTP connector (Pinned) to 12F MTP connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, Stagger Fast-Track leg on one side (103-inch Max), Double furcation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP legs, Straight-Through polarity, pulling grip on one end, 100 meters | |
| BF7F7CEGQJA1A1Z100F | EDGE™ RC Indoor Transport Trunk, 864F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 feet | |
| BF7F7CEGQJA1A1Z100M | EDGE™ RC Indoor Transport Trunk, 864F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters | |
| BF7F7H2GQJA1A1Z100F | EDGE™ RC Indoor Transport Trunk, 1728F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 feet | |
| BF7F7H2GQJA1A1Z100M | EDGE™ RC Indoor Transport Trunk, 1728F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters | |
| BF7F7Y5GQJA1A1Z100F | EDGE™ RC Indoor Transport Trunk, 3456F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 feet | |
| BF7F7Y5GQJA1A1Z100M | EDGE™ RC Indoor Transport Trunk, 3456F, 24F Fast-Track MTP connector (Pinned) to 24F Fast-Track MTP connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters |