EDGE™ Rapid Connect Indoor Breakout Trunk – MTP to LC
EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE RC Indoor Breakout Trunks with MTP® and LC Uniboot connectors are designed to connect with EDGE RC Trunks with Fast-Track MTP® Connectors at an EDGE RC enclosure, providing structured cabling throughout the data center. These trunks can be configured up to 864-fibers with 24-fiber MTP® connectors on one end and standard 12-fiber MTP®, 8-fiber MTP®, or LC uniboot on the other end.
Fiber Count
Products
| Product Number | Product Name | |
|---|---|---|
| AA97896GSTGLS100F | EDGE Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super Trunk, Plenum, Indoor cable, 52-inch 24F MTP leg length, 36-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid - 24f MTP to LC. LC’s fiber pairing 1-13, 2-14, 3-15, etc., Grip on 24f MTP end, 100 feet | |
| AA97896GSZGKS100F | EDGE Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra, Super 24, LSZH, indoor cable, 52-inch 24F MTP leg length, 24-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid, Type S polarity Grip on 24f MTP end, 100 feet | |
| AA97896GSZGLS100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters | |
| AA978AEGSTGLS100F | EDGE Rapid Connect Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super Trunk, Plenum, Indoor cable, 52-inch 24F MTP leg length, 36-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid - 24f MTP to LC. LC’s fiber pairing 1-13, 2-14, 3-15, etc., Grip on 24f MTP end, 100 feet | |
| AA978AEGSZGKS100F | EDGE Rapid Connect Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra, Super 24, LSZH, indoor cable, 52-inch 24F MTP leg length, 24-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid, Type S polarity Grip on 24f MTP end, 100 feet | |
| AA978AEGSZGLS100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters | |
| AA978K2GSTGLS100F | EDGE Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super Trunk, Plenum, Indoor cable, 52-inch 24F MTP leg length, 36-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid - 24f MTP to LC. LC’s fiber pairing 1-13, 2-14, 3-15, etc., Grip on 24f MTP end, 100 feet | |
| AA978K2GSZGKS100F | EDGE Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super 24 , LSZH, indoor cable, 52-inch 24F MTP leg length, 24-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid, Type S polarity Grip on 24f MTP end, 100 feet | |
| AA978K2GSZGLS100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters | |
| AA978U8GSTGLS100F | EDGE Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super Trunk, Plenum, Indoor cable, 52-inch 24F MTP leg length, 36-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid - 24f MTP to LC. LC’s fiber pairing 1-13, 2-14, 3-15, etc., Grip on 24f MTP end, 100 feet | |
| AA978U8GSZGKS100F | EDGE Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, OS2 Single-mode Ultra Super 24, LSZH, indoor cable, 52-inch 24F MTP leg length, 24-inch Uniboot leg length, 24f MTP to LC Uniboot Hybrid, Type S polarity Grip on 24f MTP end, 100 feet | |
| AA978U8GSZGLS100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters |