

H907812GPH-2B010F
EDGE™ Staggered Harness 12F, Bend-improved single-mode (OS2), MTP PRO to LC Uniboot, 10 ft, Stagger 2
General Specifications
Product Number | H907812GPH-2B010F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE™ Harness |
Environment | Indoor |
Cable Type | Indoor: ANSI/ICEA S-83-596 |
Connector Assembly Type | MTP to LC |
Standards
Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 12 |
Polarity | Type-B with Universal LCs |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 2.9 mm (0.11 in ) |
Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
Min. Bend Radius Installation | 44 mm (1.73 in) |
Min. Bend Radius Operation | 15 mm (0.59 in) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Boot Color | Black |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -65 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Boot Color | Blue |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Dimensions
Length | 10 ft -0 / +0.04m |
Cable Weight | 20 kg/km (13.44 lb/1000 ft) |
Ordering Information
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length non-unit | Stagger 2 |
Furcation Type | EDGE™ Harness Plug |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Furcation - Connector B
Furcation Type | EDGE™ Harness Plug |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Leg Count | 6 |
Leg Length non-unit | Stagger 2 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection