text.skipToContent text.skipToNavigation

EDGE™ Staggered Harness

EDGE™ MTP® to LC uniboot staggered harnesses provide breakout from 12-fiber MTP PRO connectors to LC uniboot connectors. These harnesses are available in five stagger configurations to meet various port-replication needs. Stagger options replicate the specific switch ports to save on excess cable length. The EDGE module harness is designed to create a crossconnect point near the electronics by enabling port replication. This harness uses LC uniboot connectors to interface with the electronics and a non-pinned MTP PRO connector to connect into the back of a module. With port replication, the installation will look the same even after multiple moves, adds, and changes (MACs). This solution can be used in a horizontal distribution area (HDA). The EDGE trunk harness is designed to facilitate an interconnect point when the electronics are located in a separate area than the cross-connect or patching field. This harness uses LC uniboot connectors to interface with the electronics and a pinned MTP PRO connector to connect into a trunk. This solution can be used in an equipment distribution area (EDA).


Products

Product Number Product Name
H757912QPH-1B010F EDGE™ Staggered MTP to LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 1, Type-B with Universal LCs, 10 ft
H757912QPH-2B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 2, Type-B with Universal LCs, 10 ft
H757912QPH-3B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 3, Type-B with Universal LCs, 10 ft
H757912QPH-4B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 4, Type-B with Universal LCs, 10 ft
H757912QPH-5B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 5, Type-B with Universal LCs, 10 ft
H757912TPH-1B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 1, Type-B with Universal LCs, 10 ft
H757912TPH-2B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 2, Type-B with Universal LCs, 10 ft
H757912TPH-3B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 3, Type-B with Universal LCs, 10 ft
H757912TPH-4B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 4, Type-B with Universal LCs, 10 ft
H757912TPH-5B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 5, Type-B with Universal LCs, 10 ft
H897812GPH-1A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 1, Type-A with Universal LCs, 10 ft
H897812GPH-2A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 2, Type-A with Universal LCs, 10 ft
H897812GPH-3A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 3, Type-A with Universal LCs, 10 ft
H897812GPH-4A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 4, Type-A with Universal LCs, 10 ft
H897812GPH-5A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 5, Type-A with Universal LCs, 10 ft
H907812GPH-1B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 1, Type-B with Universal LCs, 10 ft
H907812GPH-2B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 2, Type-B with Universal LCs, 10 ft
H907812GPH-3B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 3, Type-B with Universal LCs, 10 ft
H907812GPH-4B010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (non-pinned) to LC Uniboot, Bend-improved single-mode (OS2), Stagger 4, Type-B with Universal LCs, 10 ft
H937912QPH-1A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 1, Type-A with Universal LCs, 10 ft
H937912QPH-2A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 2, Type-A with Universal LCs, 10 ft
H937912QPH-3A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 3, Type-A with Universal LCs, 10 ft
H937912QPH-4A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 4, Type-A with Universal LCs, 10 ft
H937912QPH-5A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM4), Stagger 5, Type-A with Universal LCs, 10 ft
H937912TPH-2A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 2, Type-A with Universal LCs, 10 ft
H937912TPH-5A010F EDGE™ Staggered MTP-LC Harness, 12F, MTP PRO (pinned) to LC Uniboot, 50 µm multimode (OM3), Stagger 5, Type-A with Universal LCs, 10 ft
HE77808GPH-1B010F EDGE8® Staggered MTP® to LC Harness, 8F, MTP PRO (pinned) to LC Uniboot, Stagger-1, Bend-improved single-mode (OS2), Type-B with Universal LCs, 10 ft