HE67908QPH-KA010F
EDGE8® Non-Staggered Harness 8F, 50 µm multimode (OM4), MTP PRO to LC Uniboot, 10 ft
You might also be interested in
General Specifications
| Product Number | HE67908QPH-KA010F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8® Harness |
| Environment | Indoor |
| Cable Type | Interconnect |
| Connector Assembly Type | MTP to LC |
Standards
| Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 8 |
| Polarity | Type-A with Universal LCs |
| Fiber Type | Multimode |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm (0.08 in ) |
| Max. Tensile Strength for Installation | 220 N (49.46 lbf) |
| Min. Bend Radius Installation | 30 mm (1.18 in) |
| Min. Bend Radius Operation | 10 mm (0.39 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.1 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Reflectance | < -20 dB |
Dimensions
| Length | 10 ft -0 / +0.04m |
| Cable Weight | 4.6 kg/km (3.09 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length non-unit | Non-staggered (600 mm/24 in) |
| Furcation Type | EDGE™ Harness Plug |
| Leg Color | Aqua |
| Leg Diameter | 2 mm (0.08 in) |
Furcation - Connector B
| Furcation Type | EDGE™ Harness Plug |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Length | 610 mm (24.02 in) |
| Leg Length non-unit | Non-staggered (600 mm/24 in) |
Câble à cable à Fibres Interconnecter
Improves airflow and reduces congestion
MTP® PRO Connecteurs
Permet les changements d'épingle et de polarité sur le terrain
Connexion avec faible perte
Flexibilité de conception du système
Fibre avec meilleure courbure
Permet un meileur rangement et routage des fibres, diminue le risque de temps d'arrêt dû à des câbles pincés ou courbés
Technologie Corning® CleanAdvantage™ et protections optimisées
Élimine le besoin de test visuel et de nettoyage avant l'installation