EDGE8® Non-Staggered Harness
EDGE8® MTP® to LC Uniboot non-staggered harnesses provide breakout from 8-fiber MTP PRO connectors to LC uniboot connectors. These harnesses come with non-staggered legs in several length options. The majority of the harness is a single cable which breaks out into four, 2-fiber legs to enable connectivity to the switch ports. MTP PRO allows for simple field-friendly pinning and polarity configuration changes with safe handling of pins and easy color identification while maintaining product integrity.
Polarity
Fiber Category
MTP® PRO
Leg Length
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| HE57908QPH-JB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-KB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-LB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-MB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-NB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-PB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE57908QPH-RB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM4), Type B with Universal LCs, 10 ft | |
| HE67908QPH-JA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 12 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-JB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
| HE67908QPH-KA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 24 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-KB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
| HE67908QPH-LA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 36 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-LB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
| HE67908QPH-MA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 48 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-MB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
| HE67908QPH-NA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 60 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-NB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
| HE67908QPH-PA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 72 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-PB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
| HE67908QPH-RA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 98 inch legs, 50 µm multimode (OM4), Type A with Universal LCs, 10 ft | |
| HE67908QPH-RB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 98 in legs, 10 ft | |
| HE77808GPH-JB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 12 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-KB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 24 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-LB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 36 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-MB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 48 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-NB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 60 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-PB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 72 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE77808GPH-RB010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (pinned) to LC Uniboot with 98 inch legs, Bend-improved single-mode (OS2), Type B with Universal LCs, 10 ft | |
| HE87808GPH-JA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 12 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-JB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
| HE87808GPH-KA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 24 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-KB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
| HE87808GPH-LA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 36 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-LB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
| HE87808GPH-MA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 48 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-MB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
| HE87808GPH-NA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 60 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-NB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
| HE87808GPH-PA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 72 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-PB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
| HE87808GPH-RA010F | EDGE8® Non-Staggered MTP-LC Harness, 8F, MTP PRO (non-pinned) to LC Uniboot with 98 inch legs, Bend-improved single-mode (OS2), Type A with Universal LCs, 10 ft | |
| HE87808GPH-RB010F | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 98 in legs, 10 ft |