
RHN440006U6RBS100F
MDU, RPDpass® Horizontal, SM ZBL 6-fiber SC/APC to Pigtail, 6 Fiber (Blue - White), 100 ft
General Specifications
Product Number | RHN440006U6RBS100F |
Flame Rating | Riser (OFNR) |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | Multifiber |
Cable Type | Ribbon |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | EIA/TIA 568C (single-mode) |
Design and Test Criteria | Telcordia GR-409 (cable) |
Environmental Conditions
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Fiber Count | 6 |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 4.8 mm (0.19 in ) |
Max. Tensile Strength for Installation | 445 N (100.04 lbf) |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Specifications - Connector A
Insertion Loss, Max. | 0.2 dB |
Connector Type | SC APC |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | No connector |
Furcation - Connector A
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2.9 mm (0.11 in) |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 44 N (9.89 lbf) |
Dimensions
Length | 100 ft |
Cable Weight | 14.9 kg/km (10.01 lb/1000 ft) |
Corning ClearCurve® bend-insensitive fiber
Ideal for tight bend deployments (5mm minimum bend radius)
Individually colored and numbered 1.65 mm drop subunits
Rapid subscriber identification for ease of deployment
Easy-access helically bound
Fast and simple access and termination to subscriber optical network unit
ClearCurve® fiber is backward compatible
Compatible with all industry ITU-T G.652 single-mode fiber