
RHN770008U6RNS400F
MDU, RPDpass® Horizontal, SM ZBL 8-fiber MTP® Long Polish (pinned) to Pigtail, 8 Fiber (Blue - Black), 400 ft
General Specifications
Product Number | RHN770008U6RNS400F |
Flame Rating | Riser (OFNR) |
Fiber Category | 9 µm SM (OS2) |
Cable Assembly Type | Multifiber |
Environment | Indoor |
Cable Type | Ribbon |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | EIA/TIA 568C (single-mode) |
Design and Test Criteria | Telcordia GR-409 (cable) |
Environmental Conditions
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Fiber Count | 8 |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Dimensions
Length | 400 ft |
Ordering Information
Packaging Method | Box |
Corning ClearCurve® bend-insensitive fiber
Ideal for tight bend deployments (5mm minimum bend radius)
Individually colored and numbered 1.65 mm drop subunits
Rapid subscriber identification for ease of deployment
Easy-access helically bound
Fast and simple access and termination to subscriber optical network unit
ClearCurve® fiber is backward compatible
Compatible with all industry ITU-T G.652 single-mode fiber