

80611622798
Clear Track Micro-Module 12-Fiber 150 ft, SC APC - Pigtail
General Specifications
Product Number | 80611622798 |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks |
Connector Assembly Type | SC APC to Pigtail |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 1.8 mm (0.07 in ) |
Specifications - Connector A
Connector Type | SC APC |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | No connector |
Furcation - Connector A
Furcation Type | Heat Shrink |
Pulling Grip - Connector A
Pulling grip | Yes |
Dimensions
Length | 150 ft |
Ordering Information
Packaging Method | Plastic reel |
Units per Delivery | 1/1 |
Clear Track Hallway Fiber Pathway provides an aesthetic pathway for use in brownfield multidwelling units (MDU) and multitenant office buildings
Clear Track Micro-Module can be easily laid and captured within the Clear Track Hallway Fiber Pathway with the Clear Track Hallway Fiber Installation Tool
Clear Track Micro-Module with MTP® connectors allows for a quick connection of the hallway cable to the riser cable for a plug-and-play installation