

222201U3112005M
Fiber Optic Jumper, 1 F, LC APC to LC APC, Loose Tube, Riser, 1.2 mm Bend-improved Single-mode (OS2), 5 m
General Specifications
Product Number | 222201U3112005M |
Flame Rating | Riser (OFNR) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | Single fiber |
Application | General Building Applications, Vertical Riser |
Cable Type | Loose Tube |
Connector Assembly Type | LC to LC |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Outer Jacket Material | Riser (OFNR) |
Outer Jacket Color | Yellow |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 40 N (8.99 lbf) |
Max. Tensile Strength, Long-Term | 12 N (2.7 lbf) |
Min. Bend Radius Installation | 12 mm (0.47 in) |
Min. Bend Radius Operation | 6 mm (0.24 in) |
Specifications - Connector A
Reflectance, Typical | ≤ -65 dB |
Polish | APC |
Insertion Loss, Typical | 0.15 dB |
Keyed (security) | No |
Boot Color | Green |
Connector Type | LC APC simplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Reflectance, Typical | ≤ -65 dB |
Polish | APC |
Insertion Loss, Typical | 0.15 dB |
Boot Color | Green |
Connector Type | LC APC simplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Dimensions
Length | 5 m (16.4 ft) |
Outer Diameter | 1.2 mm (0.05 in) |
Ordering Information
Units per Delivery | 1/1 |