577902QD120003M
EDGE™ Solutions Jumper, 2 F, LC Uniboot to SC Duplex, Interconnect Cable, Riser 50 µm multimode (OM4), 3 m
General Specifications
| Product Number | 577902QD120003M |
| Flame Rating | Riser (OFNR) |
| Fiber Category | 50 µm MM (OM4) |
| Product Category | Core Product |
| Cable Assembly Type | Two Fiber |
| Application | Data Center, General Building Applications, Riser |
| Cable Type | Tight-Buffered |
Standards
| Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 2 |
| Outer Jacket Color | Aqua |
| Fiber Type | Multimode |
Mechanical Specifications
| Minimum Bend Radius | 10 mm (0.39 in) |
| Nominal Outer Diameter | 3.3 mm (0.13 in ) |
| Max. Tensile Strength, Short-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength for Installation | 2700 N (606.98 lbf) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Black |
| Housing Material | Composite |
Specifications - Connector B
| Boot Color | Aqua |
| Connector Type | SC Duplex |
| Ferrule Material | Ceramic |
| Housing Color | Black |
Dimensions
| Length | 3 m (9.84 ft) |
Ordering Information
| Units per Delivery | 1/1 |