

577902TD120003M
EDGE™ Solutions Jumper, 2 F, LC Uniboot to SC Duplex, Interconnect Cable, Riser Standard SC Duplex MM / Standard LC Uniboot MM, OM3 50um, 2F, DFX 250 Riser, Standard Aqua Jacket, 3 m
General Specifications
Product Number | 577902TD120003M |
EAN Code | 4056418758251 |
Flame Rating | Riser (OFNR) |
Fiber Category | 50 µm MM (OM3) |
Cable Assembly Type | Two Fiber |
Application | Data Center, General Building Applications, Vertical Riser |
Cable Type | Tight-Buffered |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Standards
Fiber Standards | TIA/EIA-492AAAC-A, Tested with minEMBc method to TIA/EIA-455-220, IEC 60793-2-10 Type A1a.2 Ed.2.0, IEC 60793-1-49 Ed.2.0, ITU-T G.651, ISO/IEC 11801 Ed.2.2 Cat. OM3 |
Design
Fiber Count | 2 |
Outer Jacket Color | Aqua |
Fiber Type | Multimode |
Mechanical Specifications
Minimum Bend Radius | 10 mm (0.39 in) |
Nominal Outer Diameter | 4 mm (0.16 in ) |
Optical Characteristics
Fiber Code | T |
Fiber Name | G50/125 Pretium 300 ULTRA-BEND 7.5 |
Fiber Type | Multimode |
Fiber Compliance | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAC-A (OM3); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM3 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 300 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM3 |
Specifications - Connector A
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Black |
Housing Material | Composite |
Specifications - Connector B
Boot Color | Aqua |
Connector Type | SC Duplex |
Ferrule Material | Ceramic |
Housing Color | Black |
Dimensions
Length | 3 m (9.84 ft) |
Ordering Information
Units per Delivery | 1/1 |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Mitigates trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior performance testing
Each termination is tested to ensure the highest network performance