

U9U902QD820007M
Edge Lockable Uniboot Jumpers LC Duplex to LC Duplex, 2 F, 50 µm multimode (OM4), DFX® 250 Plenum, 7 m, 2.0 mm
General Specifications
Product Number | U9U902QD820007M |
Flame Rating | Plenum (OFNP) |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center, General Building Applications, Vertical Riser |
Assembly Insertion Loss | ≤ 0.5 dB |
Connector Assembly Type | LC Duplex Uniboot to LC Duplex Uniboot |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Outer Jacket Material | Plenum (OFNP) |
Fiber Type | Multimode |
Fibers per Port | 2 |
Housing Color | Aqua |
Mechanical Specifications
Min. Bend Radius Installation | 10 mm (0.39 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Aqua |
Housing Material | Composite |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Aqua |
Dimensions
Length | 7 m (22.96 ft) |
Outer Diameter | 2 mm (0.08 in) |
Ordering Information
Packaging Method | Bag |
Units per Delivery | 1/1 |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Mitigates trade barriers or supply disruptions
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Space reducing design
The uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing
Superior performance testing
Each termination is tested to ensure the highest network performance