

050502K5820002M
Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Plenum, 2.0 mm legs 2F, Zipcord Plenum, LC Duplex MM to LC Duplex MM, OM1, 62.5um, orange jacket, 2m
General Specifications
Product Number | 050502K5820002M |
Flame Rating | Plenum (OFNP) |
Fiber Category | 62.5 µm MM (OM1) |
Cable Assembly Type | Two Fiber |
Application | General Building Applications, Indoor Horizontal, Plenum |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Outer Jacket Color | Orange |
Mechanical Specifications
Nominal Outer Diameter | 4 mm (0.16 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Typical | 0.35 dB |
Boot Color | Black |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Beige |
Housing Material | Composite |
Specifications - Connector B
Insertion Loss, Typical | 0.35 dB |
Boot Color | Black |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Beige |
Dimensions
Length | 2 m (6.56 ft) |
Ordering Information
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 254 mm -0 / +38.1mm (10 in -0 / +1.5in) |
Leg Diameter | 2 mm (0.08 in) |
Plug Type | Heat-shrink sleeve |
Plug Height | 5.5 mm (0.22 in) |
Plug Width | 3.5 mm (0.14 in) |
Plug Depth | 25.4 mm (1 in) |
Furcation - Connector B
Leg Diameter | 2 mm (0.08 in) |
Plug Type | Heat-shrink sleeve |
Plug Height | 5.5 mm (0.22 in) |
Plug Width | 3.5 mm (0.14 in) |
Plug Depth | 25.4 mm (1 in) |
Leg Length | 254 mm -0 / +38.1mm (10 in -0 / +1.5in) |
Flame-retardant jacket
Rugged and durable
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Corning advantage
Integrated developer and manufacturer of cable, connectors and fiber to ensure overall cable assembly performance