
Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Plenum, 2.0 mm legs

Two-fiber cable assemblies are offered with a variety of connector and cable combinations. Connector options include LC, SC, FC, ST® compatible, and MT-RJ. RoHS compliant Zipcord, DFX®, MIC®, Fan-out, and RIC cables are available.
Additional detailed furcation images are available in the Cable Assembly Family Specification Sheet.
Many of our fiber optic cable assemblies are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet, or contact Customer Care at 1-800-743-2675.
Lengths
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
040402R5820002M | Fiber Optic Jumper, 2F, Zipcord Cable, Plenum, SMF, 2.0 mm, LCUPC Duplex SM to LCUPC Duplex SM, yellow jacket, 2m | |
040402R5820003M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Plen μm, 2.0 mm legs Standard LCUPC Duplex SM / Standard LCUPC Duplex SM, SMF, 2F, Zipcord Plen μm, Standard Yellow Jacket 3 Meters | |
050502K5820002M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Plenun, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM1 62.5 μm, orange jacket, 2 m | |
050502K5820003M | Fiber Optic Jumper, 2F, LC Duplex to LC Duplex, Zipcord Cable, Plenum, 2.0 mm legs LC Duplex MM to LC Duplex MM, OM1 62.5 μm, orange jacket, 3 m | |
050502K5820005M | Fiber Optic Jumper, 2F, Zipcord Cable, Plenum, LC Duplex MM to LC Duplex MM, OM1, 62.5 μm, orange jacket, 5m | |
050502T5820002M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Plenum, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM3 50 μm, 2F, Zipcord Plenum, Standard Aqua Jacket 2 Meters | |
050502T5820003M | Fiber Optic Jumper, 2F, Zipcord Cable, Plenum, LC Duplex MM to LC Duplex MM, OM3, 50 μm, aqua jacket, 3m | |
050502T5820005M | Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Plenum, 2.0 mm legs Standard LC Duplex MM / Standard LC Duplex MM, OM3 50 μm, 2F, Zipcord Plenum, Standard Aqua Jacket 5 Meters |