MUMU02GD120035M
Fiber Optic Jumper, 2F, MDC to MDC 2F, MDC to MDC, SMF-28® Ultra fiber, 35m
General Specifications
| Product Number | MUMU02GD120035M |
| Fiber Category | SMF-28® Ultra |
| Environment | Indoor |
| Assembly Insertion Loss | ≤ 0.5 dB |
| Connector Assembly Type | MDC to MDC |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 2 |
| Outer Jacket Material | Polyvinyl Chloride (PVC) |
| Outer Jacket Color | Yellow |
| Polarity | Straight through |
| Fiber Coloring | Blue, Orange |
| Fibers per Port | 2 |
| Housing Color | Blue |
Mechanical Specifications
| Nominal Outer Diameter | 2.05 mm (0.08 in ) |
| Min. Bend Radius Installation | 30.75 mm (1.21 in) |
| Min. Bend Radius Operation | 20.5 mm (0.81 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MDC |
| Housing Color | Blue |
| Reflectance | ≤ -30 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MDC |
| Housing Color | Blue |
| Reflectance | ≤ -30 dB |
Dimensions
| Length | 35 m (114.8 ft) |
| Outer Diameter | 2 mm (0.08 in) |
Ordering Information
| Packaging Method | Bag |
| Units per Delivery | 1/1 |
Higher Density - True 3X in LC footprint
Designed for Break out application
Reverse Polarity capable
Proven 1.25mm LC ferrule technology - no risk that comes with introducing new technology
Push-pull boot insertion/extraction - for easier installation and MACs
Optional ganged clip for simplified installation into electronics
Simple transceiver interface - no adaptor needed for electronics