EDGE™ RC Indoor/Outdoor Transport Trunk
MTP Trunks, Harnesses, and Jumpers are part of a fiber optic tip-to-tip solution for Data Centers, Storage Area Netwoks (SANs), some Carrier applications or any other scenario utilizing an MTP-based fiber optic cabling system. These products are high-density preterminated optical cabling solutions that simplify installation and improve performance in the environment. Corning® ClearCurve® bend-optimized optical fiber is the core element ensuring reliability when designing custom-engineered components thanks to its significant reduction in macrobend loss even in the most challenging bend scenarios. Corning factory-terminated MTP Trunks, Harnesses, and Jumpers provide improved system performance, ensure component compatibility and yield consistent high quality.
Products
| Product Number | Product Name | |
|---|---|---|
| Y9090E4GQZA7A7B100F | EDGE™ RC Indoor/Outdoor Transport Trunk 144F, 12F MTP to 12F MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 feet | |
| Y9090U8GQZA7A7B100F | EDGE™ RC Indoor/Outdoor Transport Trunk, 288F, 12F MTP to 12F MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, water resistant grip on both ends, 100 feet | |
| YF7F7CEGQZA1A1Z100F | EDGE™ RC Indoor/Outdoor Transport Trunk 864F, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet | |
| YF7F7H2GQZA1A1Z100F | EDGE™ RC Indoor/Outdoor Transport Trunk 1728,24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet | |
| YF7F7H2GQZA1A1Z100M | EDGE™ RC Indoor/Outdoor Transport Trunk 1728, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 Ultra, Water resistant grip on both ends, 100 meters | |
| YF7F7Y5GQZA1A1Z100F | EDGE™ RC Indoor/Outdoor Transport Trunk 3456F, 24F Fast-Track MTP to 24F Fast-Track MTP, Indoor/Outdoor Rocket Ribbon Riser/LSZH cable, Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet |