YF7F7CEGQ4A2A2Z100F
EDGE™ RC Outdoor Transport Trunk 864F, 24F Fast-Track MTP to 24F Fast-Track MTP, Outdoor RocketRibbon Cable (Gel-Free), Single-mode, SMF-28 ULTRA, Water resistant grip on both ends, 100 feet
General Specifications
| Product Number | YF7F7CEGQ4A2A2Z100F |
| Fiber Category | Single-Mode (OS2) Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Application | Data Center |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 864 |
| Polarity | Type Z |
Mechanical Specifications
| Nominal Outer Diameter | 22.8 mm (0.9 in ) |
| Min. Bend Radius Installation | 300 mm (11.81 in) |
| Min. Bend Radius Operation | 300 mm (11.81 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 00 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F Fast-Track-MTP (Pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F Fast-Track-MTP (Pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Furcation - Connector A
| Furcation Type | Single Furcation |
| Leg Color | Bare Ribbon |
| Shortest Staggering Leg Length (mm) | 1778 mm (70 in) |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Leg Color | Bare Ribbon |
| Shortest Staggering Leg Length (mm) | 1778 mm (70 in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 33.02 mm (1.3 in) |
Pulling Grip - Connector B
| Grip Outer Diameter | 33.02 mm (1.3 in) |
Dimensions
| Length | 100 ft |
| Cable Weight | 454.4 kg/km (305.34 lb/1000 ft) |