LSZH Ribbon Gel-Filled Cable

Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
012ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 12 F, Single-mode (OS2) | |
012KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 12 F, 62.5 µm multimode (OM1) | |
012TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 12 F, 50 µm multimode (OM2) | |
012TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 12 F, 50 µm multimode (OM3) | |
012TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 12 F, 50 µm multimode (OM4) | |
012TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 12 F, 50 µm multimode (OM4) | |
024ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 24 F, Single-mode (OS2) | |
024KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 24 F, 62.5 µm multimode (OM1) | |
024TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 24 F, 50 µm multimode (OM2) | |
024TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 24 F, 50 µm multimode (OM3) | |
024TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 24 F, 50 µm multimode (OM4) | |
024TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
036ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 36 F, Single-mode (OS2) | |
036KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 36 F, 62.5 µm multimode (OM1) | |
036TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 36 F, 50 µm multimode (OM2) | |
036TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 36 F, 50 µm multimode (OM3) | |
036TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 36 F, 50 µm multimode (OM4) | |
036TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 36 F, 50 µm multimode, extended 10G distance (OM4) | |
048ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 48 F, Single-mode (OS2) | |
048KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 48 F, 62.5 µm multimode (OM1) | |
048TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 48 F, 50 µm multimode (OM2) | |
048TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 48 F, 50 µm multimode (OM3) | |
048TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 48 F, 50 µm multimode (OM4) | |
048TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 48 F, 50 µm multimode, extended 10G distance (OM4) | |
072ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 72 F, Single-mode (OS2) | |
072KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 72 F, 62.5 µm multimode (OM1) | |
072TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 72 F, 50 µm multimode (OM2) | |
072TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 72 F, 50 µm multimode (OM3) | |
072TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 72 F, 50 µm multimode (OM4) | |
072TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 72 F, 50 µm multimode, extended 10G distance (OM4) | |
096ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 96 F, Single-mode (OS2) | |
096KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 96 F, 62.5 µm multimode (OM1) | |
096TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 96 F, 50 µm multimode (OM2) | |
096TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 96 F, 50 µm multimode (OM3) | |
096TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 96 F, 50 µm multimode (OM4) | |
096TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 96 F, 50 µm multimode, extended 10G distance (OM4) | |
144ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 144 F, Single-mode (OS2) | |
144KCZ-14130-20 | LSZH Ribbon Cable, 144 F, 62.5 µm multimode (OM1) | |
144TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 144 F, 50 µm multimode (OM2) | |
144TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 144 F, 50 µm multimode (OM3) | |
144TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 144 F, 50 µm multimode (OM4) | |
144TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 144 F, 50 µm multimode, extended 10G distance (OM4) | |
192ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 192 F, Single-mode (OS2) | |
216ECZ-14101-20 | LSZH Ribbon Gel-Filled Cable, 216 F, Single-mode (OS2) | |
216KCZ-14130-20 | LSZH Ribbon Gel-Filled Cable, 216 F, 62.5 µm multimode (OM1) | |
216TCZ-14131-20 | LSZH Ribbon Gel-Filled Cable, 216 F, 50 µm multimode (OM2) | |
216TCZ-14180-20 | LSZH Ribbon Gel-Filled Cable, 216 F, 50 µm multimode (OM3) | |
216TCZ-14190-20 | LSZH Ribbon Gel-Filled Cable, 216 F, 50 µm multimode (OM4) | |
216TCZ-14191-20 | LSZH Ribbon Gel-Filled Cable, 216 F, 50 µm multimode, extended 10G distance (OM4) |