

001UB4-13701RF9
JR Drop, Indoor/Outdoor, Gel-Free Dielectric Cable with FastAccess® Technology 1 F, ClearCurve® ZBL, Single-mode (OS2)
General Specifications
Product Number | 001UB4-13701RF9 |
Cable Type | Single Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | ClearCurve® ZBL |
Application | Aerial, Direct Buried, Duct, Horizontal, Jetting, Riser, Drop |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ANSI/ICEA S-110-717, Telcordia GR-20-CORE, Telcordia GR-409-CORE |
Compliance | Not Available |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Inner Jacket Material | Flame-retardant |
Tight Buffer Color | White |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
Min. Bend Radius Operation | 63 mm (2.48 in) |
Nominal Outer Diameter | 5.4 mm (0.21 in ) |
Optical Characteristics
Fiber Code | U |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® ZBL |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
Cable Weight | 30 kg/km (20.16 lb/1000 ft) |
Ordering Information
Package Contents | 485 m gross weight 15 kg; no specialized equipment needed (1,000 ft gross weight 20 lbs; no specialized equipment needed) |
1.65 mm OFNR subunit with 900 um fiber
Eliminates need for termination transition in indoor ONT
Crush resistance
Fiber protection and signal integrity
UV-resistant, flame-retardant inner jacket
Rugged, durable and easy to strip
Dielectric
Eliminates bonding and grounding requirements
Optimized for duct installs
Improved duct performance for pull or jet installs
FastAccess technology
Saves time and reduces complexity