
MiniXtend® Indoor/Outdoor Ribbon Cable-200 Flow

Corning’s Indoor/Outdoor MiniXtend® Ribbon Cable-200 Flow is designed for microduct applications. Although typically installed via jetting, the cable can also be pulled into conduits at the rated loads specified, allowing for a myriad of backbone duct applications. The cable construction leverages Corning’s Flow Ribbon Technology in a centralized design in order to minimize cable diameter, allowing for smaller duct applications. The microducts can be placed in new construction pathways or be used to “override” existing cables to avoid the cost of new pathway construction.
The cable is flame rated to allow transition from Outside Plant to Inside Plant environments without requiring a transition splice at the building entry. The indoor/outdoor cables are dual listed for flame with both OFNR-LS (Riser, Low Smoke) and Cca Euroclass (EU Construction Product Regulation) ratings allowing for a single product solution around the globe. The specially formulated flame-retardant jacket material features a low coefficient of friction to improve jetting performance over standard flame-rated jacket materials. In addition, Flow Ribbon Technology allows for easier routing within hardware and splice enclosures while also being compatible with both 200 µm and 250 µm commercially available splicers.
Products
Product Number | Product Name | |
---|---|---|
012KC8-14130-A3 | Ribbon Interlocking Armored Cable, Plenum, 12 F, 62.5 µm multimode (OM1) | |
036TC8-14131-A3 | Ribbon Interlocking Armored Cable, Plenum, 36 F, 50 µm multimode (OM2) | |
288ZZZ-14161B20 | MiniXtend® Indoor/Outdoor Ribbon Cable-200 Flow, 288F, Bend-Improved Single-mode (OS2) | |
864ZZZ-14161B20 | MiniXtend® Indoor/Outdoor Ribbon Cable-200 Flow, 864, Bend-Improved Single-mode (OS2) |