Round ROC Indoor/Outdoor Gel-Free Dielectric Cable
Corning Round ROC Drop indoor/outdoor dielectric cables with FastAccess® Technology provides a more efficient, craft friendly cable preparation unparalleled by traditional flat drop cables. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fiber access time.
This technology improves ease of use because no special tools are needed. The Round ROC Drop design provides enhanced pull and jet performance for most duct applications. The design features a gel-free, fully-waterblocked, UV-resistant 1.65 mm riser-rated (OFNR) drop cable centered inside a round drop design. Round ROC Drop meets industry standard requirements for outdoor and indoor drop cables, the product eliminates the need for termination to transition from the outdoor environment to an indoor ONT. The product features bend-tolerant single-mode fiber, which enables installation to route the subunit around tight corners down to 5 mm (0.2 in) radius inside the home. The product is available in convenient contractor-sized packaging for easy field deployment.
Products
| Product Number | Product Name | |
|---|---|---|
| 001UB4-13701RF9 | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable with FastAccess® Technology, 1 F, ClearCurve® ZBL, Single-mode (OS2) | |
| 001UB4-13701RF9-US | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable with FastAccess® Technology, 1 F, ClearCurve® ZBL, Single-mode (OS2), BEAD-BABA | |
| 001UB4-14701RF9 | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable with FastAccess® Technology, 1 F, ClearCurve® ZBL, Single-mode (OS2) | |
| 001UB4-14701RF9-US | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable with FastAccess® Technology, 1 F, ClearCurve® ZBL, Single-mode (OS2), BEAD-BABA | |
| 002UB4-13701RF9 | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable, 2 F, ClearCurve® ZBL, Single-mode (OS2) | |
| 002UB4-14701RF9 | Round ROC Indoor/Outdoor Gel-Free Dielectric Cable, 2 F, ClearCurve® ZBL, Single-mode (OS2) |