text.skipToContent text.skipToNavigation

Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable

Corning LSZH™ industrial rodent-resistant cables are designed for industrial building backbones and harsh environments atypical of traditional datacom systems. Based on proven stranded loose tube cable designs, these tray-rated industrial cables are flame-retardant and have been tested to meet mechanical/environmental conditions exceeding the requirements set for traditional datacom cables. When tested to specified tray application requirements, these cables have demonstrated superior performance levels for compressive loading, cyclic impact and chemical resistance. The 250 μm color-coded individual fibers offer quick and easy identification during installation, with 50 μm, 62.5 μm and single-mode versions available. A key benefit of the Corning industrial cables is the low-smoke/zero-halogen (LSZH) sheath.

Corning LSZH™ industrial cables provide life-safety benefits for industrial applications through the cables' construction. Many traditional data communication cables contain halogens in the jacket compound, which pose little risk in the controlled and protected environment of typical building air spaces, such as behind walls, under floors and in conduit.


Products

Product Number Product Name
012EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, Single-mode (OS2)
012KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM1)
012TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM2)
012TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM3)
012TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM4)
012TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode, extended 10G distance (OM4)
012ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
036EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, Single-mode (OS2)
036KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM1)
036TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM2)
036TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM3)
036TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM4)
036TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode, extended 10G distance (OM4)
036ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, Single-mode (OS2)
048KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM1)
048TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM2)
048TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM3)
048TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM4)
048TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode, extended 10G distance (OM4)
048ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
072EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, Single-mode (OS2)
072KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM1)
072TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM2)
072TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3)
072TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM4)
072TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode, extended 10G distance (OM4)
072ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, Single-mode (OS2)
096KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM1)
096TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM2)
096TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM3)
096TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM4)
096TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode, extended 10G distance (OM4)
096ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, Single-mode (OS2)
144KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM1)
144TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM2)
144TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM3)
144TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM4)
144TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode, extended 10G distance (OM4)
144ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
204EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, Single-mode (OS2)
204TUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM1)
204TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM2)
204TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM3)
204TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM4)
204TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode, extended 10G distance (OM4)
204ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, SMF-28® Ultra fiber, Single-mode (OS2)
216EUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, Single-mode (OS2)
216KUL-T4630DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM1)
216TUL-T4631DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM2)
216TUL-T4680DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3)
216TUL-T4690DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM4)
216TUL-T4691DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode, extended 10G distance (OM4)
216ZUL-T4601DFN Industrial LSZH™ Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)