text.skipToContent text.skipToNavigation

LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable

Corning LSZH™ loose tube, gel-free, rodent-resistant cables are flame-retardant, indoor/outdoor, suitable for installation in interbuilding and intrabuilding applications. The loose tube design offers mechanical ruggedness and environmental durability while the all-dielectric cable construction requires no grounding or bonding. The water-swellable yarn eliminates the need for gel-filling compound and allows more efficient and craft-friendly cable preparation. The 250 μm color-coded fibers allow quick and easy identification during installation

Corning LSZH™ cables eliminate risks in the event of a fire as the LSZH compound does not drip when superheated. The material burns to ash, eliminating the onset of secondary fires. When cables containing halogens ignite, they emit highly reactive gases that can be harmful if inhaled. When halogens combine with water, acids are formed. These acids damage both living tissue and inorganic materials, such as metal and electronic equipment. The flexible, flame-retardant outer jacket is UV-resistant and enables direct exposure to sunlight. Interlocking armor is available for special applications requiring additional mechanical durability


Products

Product Number Product Name
012EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, Single-mode (OS2)
012KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 62.5 µm multimode (OM1)
012TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM2)
012TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM3)
012TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode (OM4)
012TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, 50 µm multimode, extended 10G distance (OM4)
012ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
024EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 24 F, Single-mode (OS2)
024TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 24 F, 50 µm multimode, extended 10G distance (OM4)
036EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, Single-mode (OS2)
036KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 62.5 µm multimode (OM1)
036TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM2)
036TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM3)
036TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode (OM4)
036TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, 50 µm multimode, extended 10G distance (OM4)
036ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, Single-mode (OS2)
048KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 62.5 µm multimode (OM1)
048TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM2)
048TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM3)
048TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode (OM4)
048TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, 50 µm multimode, extended 10G distance (OM4)
048ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
072EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, Single-mode (OS2)
072KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 62.5 µm multimode (OM1)
072TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM2)
072TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM3)
072TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode (OM4)
072TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, 50 µm multimode, extended 10G distance (OM4)
072ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, Single-mode (OS2)
096KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 62.5 µm multimode (OM1)
096TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM2)
096TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM3)
096TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode (OM4)
096TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, 50 µm multimode, extended 10G distance (OM4)
096ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, Single-mode (OS2)
144KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 62.5 µm multimode (OM1)
144TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM2)
144TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM3)
144TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode (OM4)
144TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, 50 µm multimode, extended 10G distance (OM4)
144ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
204EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM4)
204TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode, extended 10G distance (OM4)
204TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM3)
204TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode (OM4)
204TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 204 F, 50 µm multimode, extended 10G distance (OM4)
216EUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, Single-mode (OS2)
216KUL-T4630DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 62.5 µm multimode (OM1)
216TUL-T4631DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM2)
216TUL-T4680DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM3)
216TUL-T4690DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode (OM4)
216TUL-T4691DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, 50 µm multimode, extended 10G distance (OM4)
216ZUL-T4601DFZ LSZH™ Loose Tube, Indoor/Outdoor, Gel-Free, Double-Jacket, Rodent-Resistant Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)