

144ZUV-T4101D20
LSZH™ Loose Tube, Gel-Free, Corrugated Armored Cable 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 144ZUV-T4101D20 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Corrugated Steel Armor |
Fiber Category | SMF-28® Ultra |
Flame Rating | LSZH (OFCR-LS) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal, Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFCR-LS/Riser, Sunlight Resistant (SUN RES), IEEE-1202 flame test, Suitable for Direct Burial (DIR BUR), IEC 60332-3, IEC 60754-2, IEC 61034 |
Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-104-696, UL 13, UL 444, UL 1277, UL 1685, CSA C22.2, No. 230 and No. 232, CSA OFC (FT-4-S1) |
Environmental Conditions
Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 144 |
Number of Ripcords | 3 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Number of Active Tubes | 12 |
Number of Tube Positions | 12 |
Tape | Water-swellable |
Tape, Layer 2 | Flame-retardant tape |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 302 mm (11.89 in) |
Min. Bend Radius Operation | 201 mm (7.91 in) |
Nominal Outer Diameter | 20.1 mm (0.79 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 394.85 kg/km (265.33 lb/1000 ft) |
Low-smoke, zero-halogen sheath
Key life-safety benefit
Meets cyclic impact and chemical resistance test
Superior performance
Corrugated armor
Mechanical protection
Common installations
Outdoor aerial and duct