text.skipToContent text.skipToNavigation

LSZH UltraRibbon Indoor/Outdoor Interlocking Armored, Gel-Filled Cable

Corning LSZH UltraRibbon interlocking armored cables provide the ultimate high-fiber-count solution for low-smoke, zero-halogen applications. The smallest and lightest in the industry, these cables are designed to maximize the use of critical duct space with excellent installation results. The UV-resistant, flame-retardant jacket allows this cable to be installed outdoors or in indoor general purpose horizontal applications. LSZH UltraRibbon cables employ a single buffer tube containing a stack of 24- and 36-fiber ribbons that are easily separated by hand into two or three 12-fiber ribbons respectively. This cable is also available with interlocking armor for additional mechanical durability.
Fiber Category SM (OS2) Ultra® fiber

Products

Product Number Product Name
288ZVZ-13101-AZ LSZH UltraRibbon Indoor/Outdoor Interlocking Armored, Gel-Filled Cable 288 F, SMF-28 Ultra fiber, Single-mode (OS2)
432ZVZ-13101-AZ LSZH UltraRibbon Indoor/Outdoor Interlocking Armored, Gel-Filled Cable 432 F, SMF-28 Ultra fiber, Single-mode (OS2)
576ZVZ-13101-AZ LSZH UltraRibbon Interlocking Armored, Gel-Filled Cable, 576 F, SMF-28 Ultra fiber, Single-mode (OS2)
864ZVZ-13101-AZ LSZH UltraRibbon Indoor/Outdoor Interlocking Armored, Gel-Filled Cable 864 F, SMF-28 Ultra fiber, Single-mode (OS2)