

864ZVZ-13101-AZ
LSZH UltraRibbon Indoor/Outdoor Interlocking Armored, Gel-Filled Cable 864 F, SMF-28 Ultra fiber, Single-mode (OS2)
General Specifications
Product Number | 864ZVZ-13101-AZ |
EAN Code | 4056418772097 |
Cable Type | Ribbon |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra |
Flame Rating | LSZH (OFN-LS) |
Application | Aerial, Direct Buried, General purpose, Horizontal, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-104-696, Telcordia GR-409 and GR-20 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Buffer Tube Color | Natural |
Fiber Count | 864 |
Number of Ripcords | 2 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tape | Water-swellable |
Tape, Layer 2 | Flame-retardant tape |
Tape, Layer 3 | Water-swellable |
Ribbons per Tube | 12 and 16 |
Fibers per Ribbon | 24 and 36 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 890 N (200.08 lbf) |
Min. Bend Radius Installation | 500 mm (19.69 in) |
Min. Bend Radius Operation | 333 mm (13.11 in) |
Nominal Outer Diameter | 33.3 mm (1.31 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Outer Diameter | 33.3 mm (1.31 in) |
Cable Weight | 901.83 kg/km (606 lb/1000 ft) |
Up to 864 fibers in a compact design
Maximizes use of critical duct space
Hand-splittable ribbon
Facilitates mass-fusion splicing with 12-fiber units and no stray fibers
12-fiber ribbons individually numbered
Easy identification
Fiber and ribbon geometries
Provide excellent mass fusion splicing results
Flame-retardant, UV-resistant jacket
Rugged and durable, indoor/outdoor use
Low-smoke, zero-halogen (LSZH) sheath
Produces less toxic smoke when burned