text.skipToContent text.skipToNavigation

006TSP-T4180D20

FREEDM® LST™ Loose Tube, Gel-Free Cable, Plenum  6 F, 50 µm multimode (OM3)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 006TSP-T4180D20
Installation Methods Aerial,  Direct Buried,  Duct,  Horizontal,  Riser,  Plenum 
Cable Type Loose Tube
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM3)
Flame Rating Plenum (OFNP)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNP 
Design and Test Criteria ANSI/ICEA S-104-696, NFPA 262 (for plenum, riser and general building applications) 
Environmental Conditions
Temperature Range, Installation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Fiber Count 6
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Buffer Tube Color Aqua
Number of Active Tubes 1
Number of Tube Positions 1
Fiber Coloring Blue, Orange, Green, Brown, Slate, White
Fibers per Tube 6 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength, Short-Term 1350 N (303.49 lbf)
Min. Bend Radius Installation 135 mm (5.31 in)
Min. Bend Radius Operation 90 mm (3.54 in)
Nominal Outer Diameter 9 mm  (0.35 in )
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / - 500 MHz*km
Dimensions
Cable Weight 73 kg/km (49.05 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
All-dielectric strength member
Mechanical durability