


036TWP-T4131D20
FREEDM® Loose Tube, Gel-Free Cable, Plenum 36 F, 50 µm multimode (OM2)
General Specifications
Product Number | 036TWP-T4131D20 |
EAN Code | 4056418164298 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM2) |
Flame Rating | Plenum (OFCP) |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal, Vertical Riser, Plenum |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP |
Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 36 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Color | Orange |
Buffer Tube Diameter | 3 mm (0.12 in) |
Number of Active Tubes | 3 |
Number of Filling Elements | 3 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 171 mm (6.73 in) |
Min. Bend Radius Operation | 114 mm (4.49 in) |
Nominal Outer Diameter | 13.4 mm (0.53 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 31 |
Fiber Category | OM2 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM2) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 150 m / - |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 207 kg/km (139.1 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor aerial and duct