036TWP-T4190D20
FREEDM® Loose Tube, Gel-Free Cable, Plenum 36 F, 50 µm multimode (OM4)
General Specifications
| Product Number | 036TWP-T4190D20 |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | 50 µm MM (OM4) |
| Flame Rating | Plenum (OFCP) |
| Application | Aerial, Direct Buried, Duct, Horizontal, Riser, Plenum |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNP |
| Common Installations | Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | CSA FT-6 ANSI/ICEA S-104-696, NFPA 262 (for plenum, riser and general building applications) |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 36 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-Retardant, UV-Resistant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Buffer Tube Color | Aqua |
| Buffer Tube Diameter | 3 mm (0.12 in) |
| Number of Active Tubes | 3 |
| Number of Filling Elements | 3 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Min. Bend Radius Installation | 171 mm (6.73 in) |
| Min. Bend Radius Operation | 114 mm (4.49 in) |
| Nominal Outer Diameter | 13.4 mm (0.53 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 207 kg/km (139.1 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor aerial and duct