text.skipToContent text.skipToNavigation
FREEDM Mini Plenum and Riser indoor/outdoor fiber optic cables are designed to deliver reliable performance, simplified installation, and long‑term durability. These indoor/outdoor cables are designed for duct applications with no need for a transition splice when entering the building. Featuring a 4.8mm OD, this cable is optimized for space‑constrained pathways. The durable plenum rated jacket enables compliance with ICEA 696, while the smaller cable OD, tensile strength, and enhanced crush resistance helps ensure faster, cleaner installations. FREEDM Mini is an ideal solution for indoor-outdoor installations, offering a balance of performance, protection, and installation efficiency to meet today’s evolving network demands.

Products

Product Number Product Name
012ZDP-31301D27 FREEDM® Mini 250 Cable, 12 F, SMF-28® Ultra, Plenum
012ZDF-31301D27 FREEDM® Mini 250 Cable, 12 F, SMF-28® Ultra, Riser
024ZDF-31301D27 FREEDM® Mini 250 Cable, 24 F, SMF-28® Ultra, Riser
006TDF-31390D27 FREEDM® Mini 250 Cable, 6 F, 50 µm multimode (OM4), Riser
006ZDP-31301D27 FREEDM® Mini 250 Cable, 6 F, SMF-28® Ultra, Plenum
006TDP-31390D27 FREEDM® Mini 250 Cable, 6 F, 50 µm multimode (OM4), Plenum
006ZDF-31301D27 FREEDM® Mini 250 Cable, 6 F, SMF-28® Ultra, Riser
012TDF-31390D27 FREEDM® Mini 250 Cable, 12 F, 50 µm multimode (OM4), Riser
012TDP-31390D27 FREEDM® Mini 250 Cable, 12 F, 50 µm multimode (OM4), Plenum
024ZDP-31301D27 FREEDM® Mini 250 Cable, 24 F, SMF-28® Ultra, Plenum