text.skipToContent text.skipToNavigation

FREEDM® One Tight-Buffered Cable, Plenum

Corning FREEDM® One plenum cables are flame-retardant, UV-resistant, indoor/outdoor cables designed for aerial and duct applications with no need for a transition splice when entering the building. The tight-buffered construction facilitates easier termination for low-fiber-count applications in the local area network (LAN) and eliminates the need for fan-out kits. The design features TIA-598 color-coded 900 μm buffered fibers for easy identification, consistent stripping and direct termination. The small diameter and bend radius of the cable allow for easy installation in space-constrained areas while the innovative waterblocking technology is ideal for outside plant (OSP) applications. The all-dielectric cable construction requires no grounding or bonding, and the UV-resistant, flame-retardant jacket is rugged, durable and easy to strip. Note: This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables while still providing all of the required environmental protection of an indoor/outdoor cable jacket. Black is the standard jacket color using the part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
002E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, Single-mode (OS2)
002K8P-31130-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 62.5 µm multimode (OM1)
002T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM2)
002T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM3)
002T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM4)
002T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4)
004E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, Single-mode (OS2)
004K8P-31130-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 62.5 µm multimode (OM1)
004T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM2)
004T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM3)
004T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4)
004T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4)
006E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2)
006K8P-31130-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 62.5 µm multimode (OM1)
006T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM2)
006T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3)
006T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM4)
006T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4)
012E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, Single-mode (OS2)
012K8P-31130-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 62.5 µm multimode (OM1)
012T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM2)
012T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM3)
012T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM4)
012T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)
018E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 18 F, Single-mode (OS2)
018T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM2)
018T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM3)
018T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM4)
018T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4)
024E8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, Single-mode (OS2)
024K8P-31130-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 62.5 µm multimode (OM1)
024T8P-31131-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2)
024T8P-31180-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM3)
024T8P-31190-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM4)
024T8P-31191-29 FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4)