


003E6F-31331-29
FREEDM® Fan-Out Tight-Buffered Cable, Riser 3 F, Single-mode (OS2)
General Specifications
Product Number | 003E6F-31331-29 |
Cable Type | Tight-Buffered |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Flame Rating | Riser (OFNR) |
Application | Direct Buried, Duct, General purpose, Horizontal |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP, NFPA 262, CSA FT-6 |
Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 70 °C (14 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 3 |
Buffer Tube Diameter | 2 mm (0.08 in) |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Fiber Coloring | Yellow |
Number of Active Tubes | 3 |
Number of Filling Elements | 1 |
Fibers per Tube | 1 |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 330 N (74.19 lbf) |
Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
Min. Bend Radius Installation | 105 mm (4.13 in) |
Min. Bend Radius Operation | 70 mm (2.76 in) |
Nominal Outer Diameter | 7 mm (0.28 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 32 kg/km (21.5 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
2.0 mm subunits
Easy field terminations
Flame-retardant jacket
Rugged and durable
Temperature- and water-resistant
Superior protection
All-dielectric construction
Requires no grounding or bonding