003T6F-31390-29
FREEDM® Fan-Out Tight-Buffered Cable, Riser 3 F, 50 µm multimode (OM4)
General Specifications
| Product Number | 003T6F-31390-29 |
| Installation Methods | Direct Buried, Duct, Horizontal |
| Cable Type | Tight-Buffered |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | 50 µm MM (OM4) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR |
| Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 70 °C (14 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 3 |
| Buffer Tube Diameter | 2 mm (0.08 in) |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-Retardant, UV-Resistant |
| Fiber Coloring | Aqua |
| Number of Active Tubes | 3 |
| Fibers per Tube | 1 |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 330 N (74.19 lbf) |
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Min. Bend Radius Installation | 105 mm (4.13 in) |
| Min. Bend Radius Operation | 70 mm (2.76 in) |
| Nominal Outer Diameter | 7 mm (0.28 in ) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 90 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 32 kg/km (21.5 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
2.0 mm subunits
Easy field terminations
Flame-retardant jacket
Rugged and durable
Temperature- and water-resistant
Superior protection
All-dielectric construction
Requires no grounding or bonding