


024EUF-T4100D20
FREEDM® Loose Tube, Gel-Free Cable, Riser 24 F, Single-mode (OS2)
General Specifications
Product Number | 024EUF-T4100D20 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Flame Rating | Riser (OFNR) |
Application | Aerial, Direct Buried, Duct, Horizontal, Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFCR, CSA OFC FT-4 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 810 N (182.1 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Min. Bend Radius Installation | 195 mm (7.68 in) |
Min. Bend Radius Operation | 130 mm (5.12 in) |
Nominal Outer Diameter | 13 mm (0.51 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 00 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 146 kg/km (98.11 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor lashed aerial and duct