text.skipToContent text.skipToNavigation

036KUF-T4130D20

FREEDM® Loose Tube, Gel-Free Cable, Riser  36 F, 62.5 µm multimode (OM1)

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 036KUF-T4130D20
Installation Methods Aerial,  Direct Buried,  Duct,  Horizontal 
Cable Type Loose Tube
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 62.5 µm MM (OM1)
Flame Rating Riser (OFNR)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, CSA OFN FT-4 
Common Installations Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 36
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Buffer Tube Color Blue, Orange, Green
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 3
Number of Filling Elements 3
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 810 N (182.1 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Min. Bend Radius Installation 195 mm (7.68 in)
Min. Bend Radius Operation 130 mm (5.12 in)
Nominal Outer Diameter 13 mm  (0.51 in )
Optical Characteristics
Fiber Code K
Performance Option Code 30
Fiber Category OM1 
Fiber Type Multimode
Fiber Name 62.5 µm MM (OM1)
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance ISO/IEC 11801
Fiber Core Diameter 62.5 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / -
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Dimensions
Cable Weight 146 kg/km (98.11 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor lashed aerial and duct