text.skipToContent text.skipToNavigation

036TUF-T4131D20

FREEDM® Loose Tube, Gel-Free Cable, Riser  36 F, 50 µm multimode (OM2)

Contact Distributor for Lead Time

General Specifications
Product Number 036TUF-T4131D20
Cable Type Loose Tube
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM2)
Flame Rating Riser (OFNR)
Application Aerial,  Direct Buried,  Duct,  General purpose,  Horizontal,  Vertical Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCR, CSA OFC FT-4 
Common Installations Outdoor aerial and duct, indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 36
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Buffer Tube Color Blue, Orange, Green
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 3
Number of Filling Elements 3
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 810 N (182.1 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Min. Bend Radius Installation 195 mm (7.68 in)
Min. Bend Radius Operation 130 mm (5.12 in)
Nominal Outer Diameter 13 mm  (0.51 in )
Optical Characteristics
Fiber Code T
Performance Option Code 31
Fiber Category OM2 
Fiber Type Multimode
Fiber Name 50 µm MM (OM2)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 150 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 700 MHz*km / 500 MHz*km
Dimensions
Cable Weight 146 kg/km (98.11 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor lashed aerial and duct