text.skipToContent text.skipToNavigation

288EUF-T4100D20

FREEDM® Loose Tube, Gel-Free Cable, Riser  288 F, Single-mode (OS2)

Normalmente se envía en 35 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Especificaciones generales
Número del producto 288EUF-T4100D20
Cable Type Loose Tube
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category Single-mode (OS2)
Flame Rating Riser (OFNR)
Application Aerial,  Direct Buried,  Duct,  Horizontal,  Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFCR, CSA OFC FT-4 
Design and Test Criteria ANSI/ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  a  60 °C    (14 °F  a  140 °F    )
Temperature Range, Operation -40 °C  a  70 °C    (-40 °F  a  158 °F    )
Temperature Range, Storage -40 °C  a  70 °C    (-40 °F  a  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 288
Number of Ripcords 2
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 24
Number of Tube Positions 24
Tape Water-swellable
Tape, Layer 2 Water-swellable
Tape, Layer 3 Flame-retardant tape
Tape, Layer 4 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 810 N (182.1 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Min. Bend Radius Installation 298 mm (11.73 in)
Min. Bend Radius Operation 199 mm (7.83 in)
Nominal Outer Diameter 19.9 mm  (0.78 in )
Optical Characteristics
Fiber Code E
Performance Option Code 00
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.35 dB/km / 0.35 dB/km / 0.25 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Cable Weight 283 kg/km (190.17 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Loose tube design
Stable performance and compatibility with all common fiber types
Color-coded tubes and fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
Common installations
Outdoor lashed aerial and duct