


004E8F-31131-29
FREEDM® One Tight-Buffered Cable, Riser 4 F, Single-mode (OS2)
General Specifications
Product Number | 004E8F-31131-29 |
EAN Code | 4056418169545 |
Cable Type | Tight-Buffered |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Flame Rating | Riser (OFNR) |
Application | Aerial, Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNP, FT-6 |
Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 4 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Water-Swellable Strength Yarns |
Tight Buffer Color | Blue, Orange, Green, Brown |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 200 N (44.96 lbf) |
Max. Tensile Strength, Short-Term | 675 N (151.75 lbf) |
Min. Bend Radius Installation | 82.5 mm (3.25 in) |
Min. Bend Radius Operation | 55 mm (2.17 in) |
Nominal Outer Diameter | 5.5 mm (0.22 in ) |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 31 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Dimensions
Cable Weight | 24.42 kg/km (16.41 lb/1000 ft) |
Waterblocking technology
OSP (outdoor) applications
Small diameter and bend radius
Easy installation in space-constrained areas
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip