FREEDM® One Tight-Buffered Cable, Riser
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 002E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, Single-mode (OS2) | |
| 002K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 62.5 µm multimode (OM1) | |
| 002T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM2) | |
| 002T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM3) | |
| 002T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode (OM4) | |
| 002T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 2 F, 50 µm multimode, extended 10G distance (OM4) | |
| 004E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, Single-mode (OS2) | |
| 004K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 62.5 µm multimode (OM1) | |
| 004T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM2) | |
| 004T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM3) | |
| 004T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode (OM4) | |
| 004T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 4 F, 50 µm multimode, extended 10G distance (OM4) | |
| 006E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, Single-mode (OS2) | |
| 006K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 62.5 µm multimode (OM1) | |
| 006T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM2) | |
| 006T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM3) | |
| 006T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode (OM4) | |
| 006T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, 50 µm multimode, extended 10G distance (OM4) | |
| 006Z8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 6 F, SMF-28® Ultra fiber, Single-mode (OS2) | |
| 012E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2) | |
| 012J8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, Single-mode (OS2) | |
| 012K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 62.5 µm multimode (OM1) | |
| 012T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM2) | |
| 012T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM3) | |
| 012T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode (OM4) | |
| 012T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 018E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, Single-mode (OS2) | |
| 018K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 62.5 µm multimode (OM1) | |
| 018T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM2) | |
| 018T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM3) | |
| 018T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode (OM4) | |
| 018T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 18 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024E8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, Single-mode (OS2) | |
| 024K8F-31130-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 62.5 µm multimode (OM1) | |
| 024T8F-31131-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM2) | |
| 024T8F-31180-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM3) | |
| 024T8F-31190-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode (OM4) | |
| 024T8F-31191-29 | FREEDM® One Tight-Buffered Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4) | |
| 006U8F-31131-29 | MIC® Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2) |