006T8F-31191-29
FREEDM® One Tight-Buffered Cable, Riser 6 F, 50 µm multimode, extended 10G distance (OM4)
                General Specifications
        | Product Number | 006T8F-31191-29 | 
| Cable Type | Tight-Buffered | 
| Environment | Indoor/Outdoor | 
| Product Type | Dielectric | 
| Fiber Category | 50 µm MM (OM4+) | 
| Flame Rating | Riser (OFNR) | 
| Application | Aerial, Duct, Horizontal, Riser | 
| Cable geometry | Round | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 | 
| Design and Test Criteria | ICEA S-104-696 | 
                Environmental Conditions
        | Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Central Element | Dielectric | 
| Fiber Count | 6 | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Flame-Retardant, UV-Resistant | 
| Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable strength members | 
| Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White | 
| Flame Rating | Riser (OFNR) | 
                Mechanical Specifications
        | Max. Tensile Strength, Long-Term | 200 N (44.96 lbf) | 
| Max. Tensile Strength, Short-Term | 675 N (151.75 lbf) | 
| Min. Bend Radius Installation | 82.5 mm (3.25 in) | 
| Min. Bend Radius Operation | 55 mm (2.17 in) | 
| Nominal Outer Diameter | 5.5 mm (0.22 in ) | 
                Optical Characteristics
        | Fiber Code | T | 
| Performance Option Code | 91 | 
| Fiber Category | OM4 Extended Distance | 
| Fiber Type | Multimode | 
| Fiber Name | 50 µm MM (OM4+) | 
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Compliance | IEC 60793-2-10 | 
| Fiber Core Diameter | 50 µm | 
| Serial 1 Gigabit Ethernet | 1100 m / 600 m | 
| Serial 10 Gigabit Ethernet | 600 m / - | 
| Minimum Effective Modal Bandwidth (EMB) | 5350 MHz*km / - | 
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km | 
                Dimensions
        | Cable Weight | 26.45 kg/km (17.77 lb/1000 ft) | 
Waterblocking technology
            OSP (outdoor) applications
        Small diameter and bend radius
            Easy installation in space-constrained areas
        Color-coded fibers
            Quick and easy identification
        All-dielectric construction
            Requires no grounding or bonding
        UV-resistant, flame-retardant jacket
            Rugged, durable and easy to strip