


012K8F-31130-29
FREEDM® One Tight-Buffered Cable, Riser 12 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 012K8F-31130-29 |
Cable Type | Tight-Buffered |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Riser (OFNR) |
Application | Aerial, Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 |
Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 12 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-Retardant, UV-Resistant |
Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable strength members |
Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 200 N (44.96 lbf) |
Max. Tensile Strength, Short-Term | 675 N (151.75 lbf) |
Min. Bend Radius Installation | 97.5 mm (3.84 in) |
Min. Bend Radius Operation | 65 mm (2.56 in) |
Nominal Outer Diameter | 6.5 mm (0.26 in ) |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 30 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 36.55 kg/km (24.56 lb/1000 ft) |
Waterblocking technology
OSP (outdoor) applications
Small diameter and bend radius
Easy installation in space-constrained areas
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip