text.skipToContent text.skipToNavigation

012T8F-31190-29

FREEDM® One Tight-Buffered Cable, Riser  12 F, 50 µm multimode (OM4)

Contact Distributor for Lead Time

General Specifications
Product Number 012T8F-31190-29
Cable Type Tight-Buffered
Environment Indoor/Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM4)
Flame Rating Riser (OFNR)
Application Aerial,  Duct,  General purpose,  Horizontal,  Vertical Riser 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 
Design and Test Criteria ICEA S-104-696 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 12
Outer Jacket Color Black
Outer Jacket Material Flame-Retardant, UV-Resistant
Tensile Strength Elements and/or Armoring - Layer 1 Water-swellable strength members
Tight Buffer Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Long-Term 200 N (44.96 lbf)
Max. Tensile Strength, Short-Term 675 N (151.75 lbf)
Min. Bend Radius Installation 97.5 mm (3.84 in)
Min. Bend Radius Operation 65 mm (2.56 in)
Nominal Outer Diameter 6.5 mm  (0.26 in )
Optical Characteristics
Fiber Code T
Performance Option Code 90
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 36.55 kg/km (24.56 lb/1000 ft)
Waterblocking technology
OSP (outdoor) applications
Small diameter and bend radius
Easy installation in space-constrained areas
Color-coded fibers
Quick and easy identification
All-dielectric construction
Requires no grounding or bonding
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip