


024TCF-14131-20
FREEDM Ribbon, Gel-Filled Cable, Riser 24 F, 50 µm multimode (OM2)
General Specifications
Product Number | 024TCF-14131-20 |
Cable Type | Ribbon |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM2) |
Flame Rating | Riser (OFNR) |
Application | Vertical Riser, General purpose, Horizontal, Direct Buried, Aerial, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Buffer Tube Color | Natural |
Fiber Count | 24 |
Buffer Tube Diameter | 56 mm (2.2 in) |
Number of Ripcords | 2 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Tape | Water-swellable |
Ribbons per Tube | 2 |
Fibers per Ribbon | 12 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 600 N (134.89 lbf) |
Max. Tensile Strength, Short-Term | 600 N (134.89 lbf) |
Min. Bend Radius Installation | 180 mm (7.09 in) |
Min. Bend Radius Operation | 120 mm (4.72 in) |
Nominal Outer Diameter | 12 mm (0.47 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 31 |
Fiber Category | OM2 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM2) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 150 m / - |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 141 kg/km (94.75 lb/1000 ft) |
Precise fiber and ribbon geometries
Excellent mass splicing yields
Waterblocked cable
Enables use of cables for outdoor applications
12-fiber ribbons with ribbon IDs
Easy identification
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip
Available in preconnectorized assemblies
Easy field installation and reduced labor costs
Common installations
Outdoor aerial and duct