text.skipToContent text.skipToNavigation

FREEDM Ribbon, Gel-Filled Cable, Riser

Corning FREEDM ribbon riser cables are lightweight cables designed for indoor/outdoor installations such as campus backbones in aerial, duct and riser applications. A UV-resistant, flame-retardant jacket allows added flexibility in placing this cable outdoors, whether it is an aerial, duct or direct-buried application, or indoor general horizontal or riser applications. The cable consists of a ribbon stack of 12-fiber ribbons within a gel-filled central buffer tube. With easily accessible individual 250 μm colored fibers, the ribbons have readily identifiable ribbon ID numbers and fiber colors. The precise fiber and ribbon geometries result in excellent mass splicing yields. Surrounding the tube are dielectric strength members that provide tensile strength and innovative waterblocking tapes that reduce cable weight and preparation time. This design is also compatible with standard ribbon cable procedures and hardware for easy field installation and reduced labor costs. Note: This cable is available in 12 different jacket colors €“ blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables while still providing all of the required environmental protection of an indoor/outdoor cable jacket. Black is the standard jacket color using the part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
012ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, Single-mode (OS2)
012KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, 62.5 µm multimode (OM1)
012TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, 50 µm multimode (OM2)
012TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, 50 µm multimode (OM3)
012TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, 50 µm multimode (OM4)
012TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 12 F, 50 µm multimode, extended 10G distance (OM4)
024ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, Single-mode (OS2)
024KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, 62.5 µm multimode (OM1)
024TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, 50 µm multimode (OM2)
024TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, 50 µm multimode (OM3)
024TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, 50 µm multimode (OM4)
024TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 24 F, 50 µm multimode, extended 10G distance (OM4)
036ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, Single-mode (OS2)
036KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, 62.5 µm multimode (OM1)
036TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, 50 µm multimode (OM2)
036TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, 50 µm multimode (OM3)
036TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, 50 µm multimode (OM4)
036TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 36 F, 50 µm multimode, extended 10G distance (OM4)
048ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, Single-mode (OS2)
048KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, 62.5 µm multimode (OM1)
048TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, 50 µm multimode (OM2)
048TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, 50 µm multimode (OM3)
048TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, 50 µm multimode (OM4)
048TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 48 F, 50 µm multimode, extended 10G distance (OM4)
072ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, Single-mode (OS2)
072KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, 62.5 µm multimode (OM1)
072TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, 50 µm multimode (OM2)
072TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, 50 µm multimode (OM3)
072TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, 50 µm multimode (OM4)
072TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, 50 µm multimode, extended 10G distance (OM4)
072ZCF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 72 F, SMF-28 Ultra fiber, Single-mode (OS2)
096ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, Single-mode (OS2)
096KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, 62.5 µm multimode (OM1)
096TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, 50 µm multimode (OM2)
096TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, 50 µm multimode (OM3)
096TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, 50 µm multimode (OM4)
096TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 96 F, 50 µm multimode, extended 10G distance (OM4)
144ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, Single-mode (OS2)
144KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, 62.5 µm multimode (OM1)
144TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, 50 µm multimode (OM2)
144TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, 50 µm multimode (OM3)
144TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, 50 µm multimode (OM4)
144TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, 50 µm multimode, extended 10G distance (OM4)
144ZCF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 144 F, SMF-28 Ultra fiber, Single-mode (OS2)
216ECF-14101-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, Single-mode (OS2)
216KCF-14130-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, 62.5 µm multimode (OM1)
216TCF-14131-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, 50 µm multimode (OM2)
216TCF-14180-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, 50 µm multimode (OM3)
216TCF-14190-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, 50 µm multimode (OM4)
216TCF-14191-20 FREEDM Ribbon, Gel-Filled Cable, Riser, 216 F, 50 µm multimode, extended 10G distance (OM4)